IESNA:LM-63-2002
[TEST]P1346683
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R45B2750DE010 E3A301WH_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R45 optic, 2700K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]450
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
171.2 278.1 388.8 474.2 541.6 626.6 732 826.1 890.4 911.5
919 950.3 974.7 988.6 993.2 973.6 898.7 786.5 651.4 488.5
380.5 210.7 51.6 1.1 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0
171.2 277.4 385 473.4 542.7 618.3 721.4 826.1 887 910.7
920.5 947.2 974 989 990.9 961.9 883.3 778.6 641.3 489.2
375.2 214.1 54.6 1.1 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0
171.2 278.5 385 473.4 539.3 615.7 710.9 812.1 876.5 911.1
924.3 951.4 981.1 990.9 980.4 934.8 849 742.9 618.7 473.8
353.4 202.5 52.3 1.1 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0
171.2 271 376 465.5 532.1 599.5 689.5 778.3 851.7 896.4
918.6 947.6 977.7 977 946.1 883.6 796.7 697.4 578.4 443.3
322.1 192.3 53.4 1.1 0.8 0.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0
171.2 270.6 373 458 521.2 585.6 666.1 748.2 817.4 869
897.9 924.3 947.2 931.8 884.4 812.1 730.1 640.9 534 399.7
271.3 166 55.3 1.9 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
171.2 264.9 366.6 449 511.4 566.8 637.1 705.3 768.9 818.5
847.5 864.1 874.6 851.7 798.6 732 652.6 562.6 452 331.2
220.5 131.7 49.3 2.6 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
171.2 263.4 355.6 434.3 494.1 546.1 604.8 661.6 712 748.9
771.5 776 771.9 751.5 701.5 637.5 555.9 462.9 359 245.7
158.8 93.7 38 2.6 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0 0
171.2 257 342.1 418.9 475.3 524.6 573.2 619.5 652.9 679.3
691.7 688.7 677.4 654.5 599.9 531 444.5 350 250.6 168.2
106.1 53.8 10.5 0.8 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
171.2 248.4 330.8 400.8 453.1 497.1 537.8 577.7 602.5 616.1
620.2 611.2 589 547.2 490.4 412.5 319.9 236.7 161.4 101.2
53.4 11.3 1.1 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0
171.2 244.2 315.4 377.1 428.3 465.9 499.8 527.6 546.1 550.6
545.3 526.1 486.6 435 366.9 289.8 212.6 146.8 92.6 47.8
9.8 1.1 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.4 0.4 0.4 0
171.2 234.5 298.8 353 396.3 429.8 454.6 471.2 480.6 476.1
458.8 427.9 379.3 316.1 249.9 186.3 131 83.5 41.4 9.4
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.4 0.4 0
171.2 229.6 284.1 327.4 363.2 387.6 403.4 409.8 406.8 392.5
364.3 322.1 269.1 213.8 155.1 108.8 70.8 36.9 9.4 1.1
0.4 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.4 0
171.2 222.4 264.9 300.3 324.8 341.3 346.6 342.1 327.4 302.2
268 225.8 178.8 130.2 88.8 58 32.4 11.3 1.5 0.4
0.8 0.8 0.8 0.8 0.8 0.8 1.1 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
171.2 209.2 237.1 257.4 268 269.8 260.8 243.5 217.9 185.9
152 116.3 83.5 54.9 35 20.3 7.5 1.5 0.4 0.4
0.8 0.8 0.8 0.8 0.8 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0
171.2 170.1 159.6 142.3 121.9 99.4 76.4 55.3 38.8 26
17.3 11.7 7.5 4.5 2.3 1.5 1.1 1.1 1.1 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0
171.2 136.6 100.9 68.9 43.3 24.8 13.9 7.5 4.9 3.4
2.3 1.9 1.9 1.5 1.9 1.9 1.9 1.9 2.3 2.3
2.3 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.3 2.3
1.9 1.9 1.5 1.1 0.8 0.8 0
171.2 110.3 64 32.7 13.9 6.8 4.5 3.4 3 2.6
2.3 2.3 2.3 2.3 2.3 2.3 2.6 2.6 3 3.4
3.4 3.4 3.8 3.8 3.8 3.4 3.4 3.4 3 3
2.6 2.3 1.9 1.5 1.1 0.8 0
171.2 94.5 46.3 18.1 7.5 4.9 4.1 3.4 3 2.6
2.6 2.6 2.3 2.6 2.6 3 3 3.4 3.8 3.8
4.1 4.5 4.5 4.5 4.5 4.5 4.1 4.1 3.8 3.4
3.4 3 2.3 1.9 1.1 0.8 0
171.2 93 43.7 15.1 6.4 4.5 3.8 3.4 3 2.6
2.6 2.6 2.6 3 3 3 3.4 3.8 3.8 4.1
4.5 4.9 4.9 4.5 4.5 4.5 4.5 4.5 4.1 3.8
3.4 3 2.6 1.9 1.1 0.4 0
